Product EG-VA655526/111-0500/3GD
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6630877- Female M12, straight, 3-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Without label holders
- Cable length: 0.5 m

General data
| EAN | 4047101403657 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 37 g |
Technical Data
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
DF-G2W-PS-2M | 3087616 |
|
PKWS3M-5-PSGS3M/TXL | 6627478 |
|
PT300PSIG-1003-U1-H1141/X | 6837011 |
|
RSSW RKSW 458-1.5M | U7348 |
Connectivity accessories
|
PSGH3M-2/TFG | 6933475 |

