Product EG-VA465526/112-0400/3GD
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836371- Fully welded metal measuring cell
- Pressure range 0…16 bar rel.
- Pressure peak orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/2" male thread, back sealing and manometer (combi)
- Connector device, M12 × 1

General data
| EAN | 4047101397703 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Protection class | IP67 |
| Ambient temperature | -30…+85 °C |
Mounting accessories
|
DF-G2W-PS-2M | 3087616 |
|
PKWS3M-5-PSGS3M/TXL | 6627478 |
|
PT300PSIG-1003-U1-H1141/X | 6837011 |
|
RSSW RKSW 458-1.5M | U7348 |
Connectivity accessories
|
PSGH3M-2/TFG | 6933475 |

