Product RU100U-EMT18M-AP8X2-H1151
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3072004Alternative order number : 72004
- Male M8 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- NPN switching output
- Light or dark operation

General data
| EAN | 662488720049 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Convergent |
| Design | Rectangular with thread |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Range | 16 mm |
| Operating voltage | 10…30 VDC |
| Switching element function | NO contact |
| Output function | NPN |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | keep/defer |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
PS001D-502T-2UPN8X-H1141 | 6834112 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
SLSCR14-1050Q8 | 3072422 |

