Product PT0.6R-1501-I2-H1141/D840
LED Signal Light
Beacon
Order number: 3083151Alternative order number : 83151
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M22x1.5
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 2) / Blue (COL 3)
- Cable 2 m
- Operating voltage 10…30 VDC

General data
| EAN | 662488831516 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 169 g |
Technical Data
| Design | Dome |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

