Product EG-VA465526/111-0400/3GD
Temperature Detection
With Current Output
Order number: 100004227- Miniature design
- Analog output 4…20 mA
- Factory setting -50 °C…150 °C
- Compression fitting process connection
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101496390 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 44 g |
Technical Data
| Protection class | IP67 |
| Ambient temperature | -40…+80 °C |
Mounting accessories
|
DF-G2W-PS-2M | 3087616 |
|
PKWS3M-5-PSGS3M/TXL | 6627478 |
|
PT300PSIG-1003-U1-H1141/X | 6837011 |
|
RSSW RKSW 458-1.5M | U7348 |
Connectivity accessories
|
PSGH3M-2/TFG | 6933475 |

