Product BI4U-MT12-VP6X-H1141
Vision System
Area Light
Order number: 3019903Alternative order number : 19903
- High-intensity area light
- Protection class: IP68
- Aluminium housing
- Plastic window, opaque
- Power supply: 24 VDC
- M12 x 1 male
- Plastic window, opaque

General data
| EAN | 662488199036 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 386 g |
Technical Data
| Design | Rectangular |
| Construction size | 102 x 91 x 28.2 mm, |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Nickel-plated aluminum |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |
| Special features | Wash down |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
PT10R-1004-U1-DA91 | 6836254 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
|
IA1.53SMTA
Glass fiber, sensing mode: Opposed mode, compact head (ø 1.5 mm), head angled (90°), flexible stainless steel sheath, ambient temperature -140 °C …+250 °C |
3021056 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

