Product PT400R-2121-U6-DT043P
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096554Alternative order number : 96554
- Protection classes IP67 IP69K
- M12 x 1 male connector, 5-pin
- Disabled: Green (COL 1)
- Enabled: Red (COL 2)
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488965549 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
T18RW3DQ3 | 3036922 |
|
INS.P.FLOW-FCS_G12A4_NAEX_H1141_AL100.01 | D102334 |

