Product PS510-10A-04-LI2UPN8-H1141
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3018035Alternative order number : 18035
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Metal housing
- 500 mm range
- Operating voltage: 10…30 VDC
- NPN switching output, light and dark operation

General data
| EAN | 662488180355 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

