Product  PT400R-2121-I2-DT043P

Photoelectric Sensor

Diffuse-Mode Laser Sensor (Triangulation)

With Switching Output and IO-Link

Order number: 3097768

Alternative order number : 97768

    • 2-line, 8-segment display
    • Cable with male end M12 × 1, 5-pin, PVC, 150 mm
    • Range: 100…400 mm
    • Laser class 1, red, 650 nm, acc. to IEC 60825-1:2007
    • Resolution at 100 mm - 250 mm distance: < 0.02 mm
    • Resolution at 250 mm - 400 mm distance: < 0.2 mm
    • Operating voltage: 12…30 VDC
    • 1 × PNP switching output with IO-Link communication
    • Transmission of process value and parametrization via IO-link
#

General data

EAN 662488977689
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 85365019000
Country of origin US
Weight 265 g

Technical Data

Design Rectangular
Operating voltage 12…30 VDC
Communication protocol IO-Link
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Metal, Zinc Alloy Die-Cast, Black
Ambient temperature -20…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top