Product PT10R-1104-I2-DT043P
Pressure Transmitter (Rotatable)
With Current Output and PNP Transistor Switching Output
Order number: 6831856- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…100 bar rel.

General data
| EAN | 4047101236163 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020 |
| Country of origin | DE |
| Weight | 446 g |
Technical Data
| Design | With display |
| Process connection | G 1/4'' female thread |
| Pressure type | Relative pressure |
| Pressure range bar | 0…100 bar |
| Pressure range psi | 0…1450.38 psi |
| Operating voltage | 18…30 VDC |
| Electrical output | Current output (3-wire), 1 × switching output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Material pressure transducer | Ceramic Al₂O₃ |
| Medium temperature | -40…+85 °C |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
Connectivity accessories
|
T18RW3DQ3 | 3036922 |
|
INS.P.FLOW-FCS_G12A4_NAEX_H1141_AL100.01 | D102334 |

