Product PT600R-2149-I2-DT043P
Compact power supply module in IP67
24 VDC output voltage - 8 A output current
Order number: 6884147- Broad temperature range
- Status LED

General data
| EAN | 4047101289565 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 85044083900 |
| Country of origin | DE |
| Weight | 3250 g |
Technical Data
| Operating voltage | 100…240 VAC / 100…300 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Aluminium, ADC-12 |
| Ambient temperature | -25…+60 °C |
| Protection class | IP67 |
Connectivity accessories
|
T18RW3DQ3 | 3036922 |
|
INS.P.FLOW-FCS_G12A4_NAEX_H1141_AL100.01 | D102334 |

