Product RKP56PKB-1-RSP56PKB/TXL
Actuator and Sensor Cable, PUR
Bulk Cable
Order number: 6628644- 3-pin
- Jacket material: PUR
- Jacket color: yellow
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101327861 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 2526 g |
Technical Data
| Application | Signal |
| Number of pins | 3 |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 4.3 mm |
| Cable length | 100.0 m |
| Cable jacket | PUR, Yellow |
| Number of Conductors | 3 |
| Special features | Suitable for drag chain use |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
INS.P.PHOTOELECT-LM_LASER_SENSOR.EN | 205811_EN |
|
TL70GR | 3092340 |
|
BKM-BKWM14-E03-1.2/S90 (OBS) | 6935109 |

