Product RKP56PKB-4/TXL
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6625044- Male M12, straight, 4-pin + PE
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101274714 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 247 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 4+PE |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Cable diameter | Ø 5 mm |
| Cable length | 5.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 5 |
| Protection class | IP67, IP69K |
| Approvals | cULus |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
INS.P.PHOTOELECT-LM_LASER_SENSOR.EN | 205811_EN |
|
TL50BLGR2 | 3027542 |
|
TL70GR | 3092340 |
|
BKM-BKWM14-E03-1.2/S90 (OBS) | 6935109 |

