Product EG-VA655526/112-0210/2GD70
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100000732- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…2.5 bar abs.
- Pressure tip orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101442113 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Protection class | IP67 |
| Ambient temperature | -30…+85 °C |
Mounting accessories
|
DF-G2W-PS-2M | 3087616 |
|
PKWS3M-5-PSGS3M/TXL | 6627478 |
|
PT300PSIG-1003-U1-H1141/X | 6837011 |
|
RSSW RKSW 458-1.5M | U7348 |
Connectivity accessories
|
PSGH3M-2/TFG | 6933475 |

