Product EG-VA655526/112-0200/2GD70
Safety Light Curtain
Receiver
Type 4, Resolution 30 mm, Scan Field Height 1650 mm, Range 12 m
Order number: 3812396- Resolution 30 mm
- Scan field height 1650 mm
- Range 12 m
- Intuitive setting via DIP switches
- Protection class IP65
- Operating voltage 24 VDC ± 15 %
- 2 redundant OSSD safety outputs
- 1 external device monitoring input
- 1 weak beam strength output
- 2-color status indicator
- 3-color zone status indicator
- Removable Disconnect (RD) connector
- The safety light curtain is supplied without the mounting and connection accessories required for operation
- Type 4 (IEC 61496‐1, -2)
- Safety Integrity Level SIL 3 (IEC 61508)
- Performance Level PL e (EN ISO 13849)
- Safety category 4 (EN ISO13849)
- Safety data can only be found in the associated manual or the associated SISTEMA library

General data
| EAN | 662488554484 |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 3221 g |
Technical Data
| Protection class | IP65 |
| Ambient temperature | 55…+-20 °C |
Data Sheets
| German | 509 KB |
| English | 508 KB |
| French | 508 KB |
| Spanish | 509 KB |
| Czech | 510 KB |
| Dutch | 506 KB |
| Romanian | 508 KB |
| Russian | 531 KB |
| Polish | 511 KB |
| Chinese | 539 KB |
| Turkish | 510 KB |
EC Declaration of Conformity
Manual
Product Flyer
Project Planning Software
Mounting accessories
|
INU.P.IP67_BLOCK-BL67_IO_MODULE.DE | D300572 |
|
DF-G2W-PS-2M | 3087616 |
|
PKWS3M-5-PSGS3M/TXL | 6627478 |
|
PT300PSIG-1003-U1-H1141/X | 6837011 |
|
RSSW RKSW 458-1.5M | U7348 |
Connectivity accessories
|
PSGH3M-2/TFG | 6933475 |

