Product TN-M12-H1147
Temperature Detection
With Current Output
Order number: 9910541- Miniature design
- Analog output 4…20 mA
- Factory setting 0…100 °C (other settings on request)
- Compression fitting process connection
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101249477 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 39 g |
Technical Data
| Design | Without display (integrated probe) |
| Mounting conditions | Immersion sensor |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |
| Approvals | CE |
Data Sheets
Approval/Declaration
CAD File
Product Overview
Quick Start Guide
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |

