Product TB-M12-H1147/C53
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 100000381- Female M12, angled, 4-pin
- With 2-color LED (PNP, yellow, green)
- Male M12, straight, 4-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 20 m

General data
| EAN | 4047101437904 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Ambient temperature | -5…+80 °C |
Data Sheets
Approval/Declaration
General Catalog
Product Flyer
Product Overview
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
VC8S22-T80E-10/TXL | 6606531 |
|
SDPB-40A-1005
4 x ±10 VDC |
6824438 |
|
REI-10SA1C-4B1000-H1181 | 100010281 |
|
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |

