Product PT10R-1003-U1-H1144
Block Module for EtherNet/IP and CIP Safety
Safe Digital Inputs and Outputs
Order number: 100001827- Ethernet/IP device
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin 7/8″ male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Four secure digital SIL3 inputs
- Four secure configurable digital SIL3 inputs or outputs

General data
| EAN | 4047101453638 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 650 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 99 KB |
| English | 98 KB |
| French | 99 KB |
| Spanish | 99 KB |
| Czech | 99 KB |
| Dutch | 98 KB |
| Romanian | 99 KB |
| Russian | 104 KB |
| Polish | 100 KB |
| Chinese | 175 KB |
| Turkish | 100 KB |
Approval
Configuration File
Configuration Software
EPLAN Electric P8
General Catalog
Manual
Manufacturer's Declaration
| EU Declaration of Conformity According to MRL | 187 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

