Product LTE700M-HT10-LU10-P-0.25-H1151
Incremental Encoder
Industrial Line
Order number: 100011441- Flange without mounting element, Ø 100 mm
- Hollow shaft, Ø 38 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on housing and shaft side
- ‐40 … +80 °C
- Max. 6000 rpm (at 60 °C: 2500 rpm)
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 4096 pulses per revolution

General data
| EAN | 4047101547542 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 700 g |
Technical Data
| Measuring principle | Optical |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL, invertable |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+80 °C |
| Protection class | IP65 |
Mounting accessories
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
QS186LE212Q | 3075967 |
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |

