Product LTE450M-HT10-LU10-P-0.25-H1151
Capacitive Sensor
Order number: 2503033- M30 × 1.5 threaded barrel
- Chrome-plated brass
- Fine adjustment via potentiometer
- DC 4-wire, 10…65 VDC
- Complementary contact, NPN output
- M12 × 1 connector

General data
| EAN | 4047101202144 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 134 g |
Technical Data
| Design | Threaded barrel |
| Measuring principle | Capacitive |
| Output function | Complementary contact, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |
Mounting accessories
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
QS186LE212Q | 3075967 |
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |

