Product LSCT-34-0500
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6635613- Female M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 35 m

General data
| EAN | 4047101605020 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 35.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
| Q45UR3BA63CKS W/30 | 3059506 |

