Product LSAB2
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3059506Alternative order number : 59506
- Switching output, PNP/NPN adjustable
- NO/NC adjustable
- Integrated temperature compensation
- Blind zone: 5 cm
- Range: 25 cm
General data
| EAN | 662488595067 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 108 g |
Technical Data
| Cable length | 9.0 m |
| Construction size | 60.5 x 44.5 x 87.6 mm |
| Housing material | Plastic, Thermoplastic polyester |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

