Product  LSCT-51-0400

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3032481

Alternative order number : 32481

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488324810
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 182 g

Technical Data

Cable length 2.0  m
Construction size 45 x 40 x 51.5 mm
Housing diameter Ø  30  mm
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP69

Mounting accessories

3059506

Select Country

Turck worldwide

to top