Product TN921-Q120L130-H1147
UHF Read/Write Device
Order number: 100001133- Rectangular, height 60 mm
- Active face in front
- Plastic, ABS
- Device only suitable for operation in Singapore (SGP) at 920…925 MHz

General data
| EAN | 4047101448467 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 1017 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | Singapore (920…925 MHz) |
| Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
| Design | Rectangular |
| Construction size | 130 x 120 x 60 mm, Q120L130 |
| Mounting conditions | Non-flush |
| Network protocol | Connection to RFID interface |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
RH-Q240L280/Q280L640
Arm bracket for UHF RFID read/write heads TNxxx-Q175L200-H1147, TNxxx-Q240L280-H1147 and TNxxx-Q280L640-H1147 |
7030296 |
Connectivity accessories
|
RK4.5T-2-RS4.5T/S2500
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow |
6699200 |
|
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633193 |

