Product NI7-M18-IOLU69X2-H1141
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6632006- Female M12, angled, 3-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101466492 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 238 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
Connectivity accessories
|
PKG4M-1-PKW4M/TEL | 6633158 |
Functional accessories
|
PT5000PSIG-2004-I2-H1141 | 100000714 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

