Product TBEN-L5-4RFID-8DXP-CDS-WV
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100002461- Fully welded metal measuring cell
- Pressure range 0…60 bar rel.
- Pressure peak orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101463088 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | cULus |
Connectivity accessories — Power supply
|
SLM50B6 W/30 | 3075017 |
|
DWE-10000-135-116-7A-H1151 | 100049416 |
|
PT16R-2004-U1-H1143 | 6836368 |
Connectivity accessories — I/O
|
SLPCR25-690P8 | 3083623 |
|
PT300PSIG-2003-IX-H1143 | 100002236 |
|
PT600R-2008-I2-DA91/X | 6836660 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
Connectivity accessories — Technology
|
RKV-RKV-FBY48OG-15M/5D | 8900590 |
|
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |
|
IVU2PRGR06 | 3090722 |

