Product TN-UHF-Q180L300-AUS-CDS
LED Linear Light
In the Metal Housing
Order number: 3086869Alternative order number : 86869
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: Polycarbonate
- Housing length: 360.5 mm
- Monochrome: Cold white
- High protection classes IP67 / IP69K
- Cable, 2 m, 4-pin, side outlet

General data
| EAN | 662488868697 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1070 g |
Technical Data
| Design | Rectangular |
| Construction size | 354.1 x 60.9 x 31.3 mm, WLC60 |
| Housing material | Metal, Nickel-plated aluminum |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68/IP68 |
Connectivity accessories
Functional accessories
|
RKS4.4T-18-RSS4.4T/TXL | 6631523 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
K30LXXGPQP | 3081555 |
|
RSS-RSS-8814-50M | 100024275 |
|
RKC4.5T-2/TEG | 6629851 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

