Product TN-UHF-Q180L300-BRA-CDS
Accessories
Shaft Coupling Bellows Coupling
For Solid Shaft Encoders
Order number: 100048783Bellows coupling with aluminum hub Ø 20 mm
Max. torque: 120 Ncm
Max. shaft offset:
Radial: ±0.25 mm
Axial: ±0.4 mm
Angular: ±4°
Torsion spring stiffness: 150 Nm/wheel
Radial spring stiffness: 25 N/mm
Moment of inertia: 8 gcm2
Receptacle material: anodized aluminum
Bellows material: stainless steel
Bore diameter d1 = 10 mm, d2 = 12 mm

General data
| EAN | 4047101649864 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 84836080900 |
| Country of origin | DE |
| Weight | 15 g |
Technical Data
| Ambient temperature | -40…+140 °C |
Connectivity accessories
Functional accessories
|
RKS4.4T-18-RSS4.4T/TXL | 6631523 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
K30LXXGPQP | 3081555 |
|
RSS-RSS-8814-50M | 100024275 |
|
RKC4.5T-2/TEG | 6629851 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

