Product TN-UHF-Q180L300-KOR-CDS
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3074870Alternative order number : 74870
- Cable with male end, M12 × 1, 5-pin, PVC, 150 mm
- Protection class IP67
- LED all-round visible
- Selectable operating frequency, protection against crosstalk
- Emitter LED, switchable
- Operating voltage: 10…30 VDC

General data
| EAN | 662488748708 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 91 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 35 x 22 x 49 mm, QS30 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Connectivity accessories
Functional accessories
|
RKS4.4T-18-RSS4.4T/TXL | 6631523 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
K30LXXGPQP | 3081555 |
|
RSS-RSS-8814-50M | 100024275 |
|
RKC4.5T-2/TEG | 6629851 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

