Product TN-UHF-Q180L300-CHN-LNX
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3033384Alternative order number : 33384
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C

General data
| EAN | 662488333843 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 257 g |
Technical Data
| Design | Rectangular |
| Construction size | 50 x 46 x 40 mm, Q40 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
Functional accessories
|
RKS4.4T-18-RSS4.4T/TXL | 6631523 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
K30LXXGPQP | 3081555 |
|
RSS-RSS-8814-50M | 100024275 |
|
RKC4.5T-2/TEG | 6629851 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

