Product TN-UHF-Q180L300-CHN-CDS
excom I/O System
Input Module, Analog, Passive, HART, 4-channel
Order number: 6884005- Input module for connection of 4-wire transmitters
- Transmission of HART data

General data
| EAN | 4047101556865 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 114 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Housing material | Plastic |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, INMETRO, KOSHA, EAC EX, DNV GL, BV, LR, KR, CMI, KCC, CE |
Data Sheets
| German | 1877 KB |
| English | 1876 KB |
| French | 1877 KB |
| Czech | 1878 KB |
| Dutch | 1876 KB |
| Romanian | 1877 KB |
| Russian | 1885 KB |
| Polish | 1878 KB |
| Chinese | 1960 KB |
| Turkish | 1878 KB |
Approval
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Quick Start Guide
Connectivity accessories
Functional accessories
|
RKS4.4T-18-RSS4.4T/TXL | 6631523 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
K30LXXGPQP | 3081555 |
|
RSS-RSS-8814-50M | 100024275 |
|
RKC4.5T-2/TEG | 6629851 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

