Product TN-UHF-Q180L300-NA-OPC-UA
Safety Light Curtain
Receiver
Cascadable
Order number: 3809162- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 1750 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 14 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- No restart interlock
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1
- The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.

General data
| EAN | 662488074166 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 3878 g |
Technical Data
| Design | Rectangular |
| Housing material | Metal, AL, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Data Sheets
Instructions for Use
Product Flyer
Connectivity accessories
Functional accessories
|
RKS4.4T-18-RSS4.4T/TXL | 6631523 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
K30LXXGPQP | 3081555 |
|
RSS-RSS-8814-50M | 100024275 |
|
RKC4.5T-2/TEG | 6629851 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

