Product TN-UHF-Q300-KOR-LNX
Inductive Sensor
With Increased Switching Distance
Order number: 4603031- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101412512 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 19 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M8 x 1 |
| Mounting conditions | Non-flush |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
Functional accessories
|
RKS4.4T-18-RSS4.4T/TXL | 6631523 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
K30LXXGPQP | 3081555 |
|
RSS-RSS-8814-50M | 100024275 |
|
RKC4.5T-2/TEG | 6629851 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

