Product TN-UHF-Q300-KOR-CDS
Accessories
Compression Fitting
For Temperature Sensors
Order number: 9910407- Compression fitting for direct mounting of temperature sensors in the TP product series
- Stainless steel
- Metal compression fitting
- For probe with 3 mm diameter
- Process connection G1/4" male thread

General data
| EAN | 4047101544473 |
| eCl@ss-Code (V5.1.4): | 27200291 -/- Messgerät, Temperatur (Teile) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 33 g |
Technical Data
| Design | Accessories |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
Connectivity accessories
Functional accessories
|
RKS4.4T-18-RSS4.4T/TXL | 6631523 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
K30LXXGPQP | 3081555 |
|
RSS-RSS-8814-50M | 100024275 |
|
RKC4.5T-2/TEG | 6629851 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

