Product TN-UHF-Q300-NA-CDS
UHF Reader
Order number: 100000900- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- CODESYS OPC-UA server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in North America (NA) at 902…928 MHz (USA, Canada, Mexico)

General data
| EAN | 4047101445121 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 3564 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | USA, Canada, Mexico (902…928 MHz) |
| Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
| Design | Rectangular |
| Construction size | 300 x 300 x 61.7 mm, Q300 |
| Mounting conditions | Non-flush |
| Network protocol | PROFINET, Modbus TCP, EtherNet/IP, TCP/IP |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 1809 KB |
| English | 1808 KB |
| French | 1810 KB |
| Czech | 1809 KB |
| Dutch | 1808 KB |
| Romanian | 1809 KB |
| Russian | 1818 KB |
| Polish | 1811 KB |
| Chinese | 1893 KB |
| Turkish | 1810 KB |
Accessories List
Configuration File
Configuration Manual
Demo Software
Firmware
Function Block/Library
| CODESYS Package TN-UHF-…CDS | 91961 KB |
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |
Manual
Product Flyer
Quick Start Guide
Connectivity accessories
|
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 |
|
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 |
|
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 |
|
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 |
|
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 |
|
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 |
|
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |
|
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
|
RKC5T-2-RSC5T/TXL
Extension cable, M12 female connector to M12 male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625616 |
Functional accessories
|
TN-UHF-ANT-Q150-FCC
Passive UHF RFID antenna with dimensions of 150 × 150 mm |
100028596 |
|
TN-UHF-ANT-NF-Q150-ETSI-FCC
Passive UHF RFID near-field antenna with dimensions of 150 × 150 mm |
100028594 |
|
TN-UHF-ANT-Q250-FCC
Passive UHF RFID antenna with dimensions of 250 × 250 mm |
100028600 |
|
TN-UHF-ANT-Q300L600-FCC | 100047593 |
|
TN-UHF-ANT-Q150-MR-FCC | 100047589 |
Connectivity accessories — Network
|
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
|
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
|
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |

