Product PT160R-2104-U6-DT043P
UHF Reader
Order number: 100025571- REST API interface: RFID-U interface
- Freely programmable Ethernet-based reader based on Linux
- Programming language C, C++, NodeJS, Python
- Software components: SSH, SFTP, HTTP, IBTP, MTXP, DHCP, SNTP, Node.js 6.9.5 (LTS), Python 3.x
- 4 RP-TNC connections for passive, external UHF antennas
- 4 digital channels, configurable as PNP inputs and/or 0.5 A outputs
- 10 Mbps/100 Mbps transmission rate
- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- LEDs and diagnostics
- Device only suitable for operation within the European Union (EU) at 865…868 MHz

General data
| EAN | 4047101535495 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 2613 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 18…30 VDC |
| Electrical connection | RP-TNC |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
T18RW3DQ3 | 3036922 |
|
INS.P.FLOW-FCS_G12A4_NAEX_H1141_AL100.01 | D102334 |

