Product BI4U-M12E-VP6X
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3030328Alternative order number : 30328
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C

General data
| EAN | 662488303280 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 166 g |
Technical Data
| Design | Tube |
| Construction size | M18 x 1 |
| Operating voltage | 20…250 VAC |
| Output function | NO contact, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
| Special features | Encapsulated, Wash down |
Mounting accessories
|
IA1.53SMTA
Glass fiber, sensing mode: Opposed mode, compact head (ø 1.5 mm), head angled (90°), flexible stainless steel sheath, ambient temperature -140 °C …+250 °C |
3021056 |
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |

