Product TSS-3S-A-10/TXL
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100002641- Fully welded metal measuring cell
- Pressure range 0…100 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection M20 × 1.5 male thread, front sealing and manometer (combi)
- Connector device, M12 × 1

General data
| EAN | 4047101468137 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 126 g |
Technical Data
| Approvals | cULus |

