Product  DT04-4P-A-5/TXL

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3068742

Alternative order number : 68742

    • Cable, PVC, 2 m, 4-wire
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via teach button
    • Operating voltage: 10…30 VDC
    • PNP switching output
    • Light or dark operation
#

General data

EAN 662488687427
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 78 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top