Product DT06-3S-S-5/TXL
LED Linear Light
In the Metal Housing
Order number: 3094511Alternative order number : 94511
- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color 1: warm white (100% light intensity)
- Color 2: green (100% light intensity)
- Two-color linear light
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488945114 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 330 g |

