Product DT04-2P-A-2/TXL
Supply Cable - M12 Power
Connection Cable
Order number: 100038882- M12 female connector, T-coded, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for drag chain use
- Resistant to vibrations and shocks
- Flame retardant
- Halogen free
- Norms: CE, UKCA and RoHS
- Protection class: IP65, IP67, IP68
- Cable length: 8.0 m

General data
| EAN | 4047101595819 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Application | Power |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Straight, T-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Current | 12 A |
| Cable diameter | Ø 8.7 mm |
| Cable length | 8.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 4 |
| Protection class | IP65, IP67, IP68 |
| Special features | Suitable for drag chain use |

