Product BUCHSE 5POL 90° RM3,81 2R THD
Accessories
Power Bridge T-Bus Connector
Order number: 03001570- Power-Bridge connector
- Plug-in direction vertical to the conductor axis
- cULus Recognized
- 5-pin
- Female connector and pin

General data
| eCl@ss-Code (V5.1.4): | 27409090 -/- Elektrisches Isolations- u. Verbindungsmaterial (Sonstige, nicht klassifiziert) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 60 g |
Technical Data
| Approvals | cULus recognized |
| Product series | IM(X)12 |
Mounting accessories
|
IM12-PS2412-U-U-PR/W3 | 100047815 |

