Product IM12-PS2412-U-U-PR/W3
System Switching Power Supply Module
Order number: 100047815- System-wide power supply for IMX devices with power bridge
- Galvanic isolation
- SELV
- Easy connection to IM(X) power bridge devices via T bus male connector
- Up to 3 IM(X) devices can be connected
- Simple redundancy
- Short-circuit proof and no-load protected
- Group fault signal via red LED
- Removable screw terminals
- ATEX, IECEx
- Use in Zone 2

General data
| EAN | 4047101639742 |
| Customs tariff number | 85044095900 |
| Country of origin | DE |
| Weight | 155 g |
Technical Data
| Nominal output voltage | 24 V |
| Electrical connection | Removable screw terminals, 2-pin |
| Dimensions | 120 x 12.5 x 117 mm |
| Protection class | IP20 |

