Product B2NF85H-QR20-2UPN6X3-H1141
Dynamic Inclinometer
With Switching Outputs
Order number: 100026932- Rectangular, plastic, Ultem
 - Status displayed via LED
 - Angle detection via two axis with ±85 ° measuring range and two freely configurable switching outputs (PNP/NPN)
 - High protection class IP68/IP69K
 - Protected against salt spray and rapid temperature change
 - 10…30 V DC
 - Male connector, M12 × 1, 4-pin
 - Parameterization via IO-Link with USB-2-IOL-0002
 

General data
| EAN | 4047101538274 | 
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) | 
| Customs tariff number | 90318080000 | 
| Country of origin | DE | 
| Weight | 86 g | 
Technical Data
| Measuring principle | Combination of gyroscopes and accelerometers | 
| Measuring range | -85…85° | 
| Number of measuring axes | 2 | 
| Construction size | 71.6 x 62.6 x 20 mm | 
| Operating voltage | 10…30 VDC | 
| Output function | NO/NC, PNP/NPN | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Plastic, Ultem | 
| Ambient temperature | -40…+85 °C | 
| Protection class | IP68/IP69K | 
Connectivity accessories
								 
								 | 
							
								RKC4.4T-2-RSC4.4T/TXL
								 Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625608 | 
								 
								 | 
							
								RKC4.4T-2/TXL
								 Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625503 | 
Functional accessories
								 
								 | 
							
								USB-2-IOL-0002
								 IO-Link Master with integrated USB port  | 
							6825482 | 

