Product  RKP56PKB-2/TXL

Inductive Sensor

Order number: 1634340
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101128284
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 29 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top