Product TN-M30-IOL2-H1141
HF Read/Write Head
IO-Link
Order number: 100012162- Threaded barrel, M30 x 1.5
- Chrome-plated brass
- Process value in 32-byte IO-Link telegram
- Operation in SIO mode possible
- RSSI value output
- Alarm outputs, parameterizable (e.g. for RSSI threshold)
- Password function for accessing the tag (separate hardware must be used to enable the password function)
- Operating hours counter
- Male connector, M12 × 1, 4-pin
General data
EAN | 4047101514193 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85369095000 |
Country of origin | CH |
Weight | 136 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Mounting conditions | Non-flush |
Network protocol | IO-Link |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+80 °C |
Protection class | IP67 |
Data Sheets
German | 1427 KB |
English | 1427 KB |
French | 1428 KB |
Czech | 1427 KB |
Dutch | 1427 KB |
Romanian | 1427 KB |
Russian | 1434 KB |
Polish | 1428 KB |
Chinese | 1513 KB |
Turkish | 1428 KB |
Configuration File
Configuration Manual
Configuration Software
Function Block/Library
CODESYS Function Block for RFID IO-Link Read/Write Devices IOL2 | 26224 KB |
TIA Function Block for RFID IO-Link Read/Write Devices IOL2 | 671 KB |
Instructions for Use
Manual
Product Flyer
Quick Start Guide
Mounting accessories
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 | |
BST-30N
Mounting clamp for threaded barrel sensors, without dead-stop; material: PA6 |
6947217 | |
QM-30
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M36 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945103 | |
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 | |
BSS-TSM 2 pcs
DIN rail nut for BSS and BSM mounting clips, for mounting on DIN rails |
6901323 | |
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 |
Connectivity accessories
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
Functional accessories
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |