Product BSS-TSM 2 pcs
Mounting Accessories
DIN Rail Nut for Mounting Clamps
Order number: 6901323- DIN rail nut for mounting brackets
- For DIN rail TS 11
- Steel, zinc/nickel coated

General data
| EAN | 4047101246506 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73181900900 |
| Country of origin | DE |
| Weight | 31 g |
Technical Data
| Accessory type | Accessories for mounting clamps |
| For use with | Inductive sensors Rectangular sensors, Read/write heads |
| Construction size | 26.5 x 10.5 mm |
| Housing material | Metal |

