Product RI360P0-QR24M0-IOLX2-H1141/3GD
Contactless Encoder with ATEX Certificate
IO-Link, 3GD, Zone 2 (22)
Premium Line
Order number: 100003122- Compact and robust housing
 - Versatile mounting options
 - Status displayed via LED
 - Immune to electromagnetic interference
 - 16 bits singleturn
 - Process value in 32 bit IO-Link telegram
 - 3 error bits
 - 16 bits singleturn
 - 13 bits multiturn
 - 15…30 VDC
 - M12 × 1 male connector, 4-pin
 - ATEX category II 3 G, Ex zone 2
 - ATEX category II 3 D, Ex zone 22
 

General data
| EAN | 4047101475463 | 
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute | 
| Customs tariff number | 90318080000 | 
| Country of origin | DE | 
| Weight | 315 g | 
Technical Data
| Encoder line | Premium-Line | 
| Technology | Contactless | 
| Output type | Absolute semi-multiturn | 
| Shaft Type | Hollow shaft | 
| Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 | 
| Construction size | 81 x 78 x 24 mm | 
| Flange type | Flange without mounting element | 
| Measuring range | 0…360° | 
| Communication protocol | IO-Link | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Metal/plastic, ZnAlCu1/PBT-GF30-V0 | 
| Ambient temperature | -25…+70 °C | 
| Protection class | IP68/IP69K | 
| Approvals | ATEX II 3 D, ATEX II 3 G | 
Mounting accessories
								 
								 | 
							
								P1-RI-QR24
								 Positioning element, for Ø 20 mm shafts  | 
							1590921 | 
								 
								 | 
							
								P2-RI-QR24
								 Positioning element, for Ø 14 mm shafts  | 
							1590922 | 
								 
								 | 
							
								P3-RI-QR24
								 Positioning element, for Ø 12 mm shafts  | 
							1590923 | 
								 
								 | 
							
								P4-RI-QR24
								 Positioning element, for Ø 10 mm shafts  | 
							1590924 | 
								 
								 | 
							
								P5-RI-QR24
								 Positioning element, for Ø 6 mm shafts  | 
							1590925 | 
								 
								 | 
							
								P6-RI-QR24
								 Positioning element, for Ø 3/8“ shafts  | 
							1590926 | 
								 
								 | 
							
								P7-RI-QR24
								 Positioning element, for Ø 1/4“ shafts  | 
							1590927 | 
								 
								 | 
							
								P8-RI-QR24
								 Positioning element with blanking plug for large shafts  | 
							1590916 | 
								 
								 | 
							
								M1-QR24
								 Aluminum protecting ring, for inductive encoders RI-QR24  | 
							1590920 | 
								 
								 | 
							
								PE1-QR24
								 Positioning element without adapter sleeve  | 
							1590937 | 
								 
								 | 
							
								RA1-QR24
								 Adapter sleeve, for Ø 20 mm shafts  | 
							1590928 | 
								 
								 | 
							
								RA2-QR24
								 Adapter sleeve, for Ø 14 mm shafts  | 
							1590929 | 
								 
								 | 
							
								RA3-QR24
								 Adapter sleeve, for Ø 12 mm shafts  | 
							1590930 | 
								 
								 | 
							
								RA4-QR24
								 Adapter sleeve, for Ø 10 mm shafts  | 
							1590931 | 
								 
								 | 
							
								RA5-QR24
								 Adapter sleeve, for Ø 6 mm shafts  | 
							1590932 | 
								 
								 | 
							
								RA6-QR24
								 Adapter sleeve, for Ø 3/8“ shafts  | 
							1590933 | 
								 
								 | 
							
								RA7-QR24
								 Adapter sleeve, for Ø 1/4“ shafts  | 
							1590934 | 
								 
								 | 
							
								RA8-QR24
								 Plug for mounting option C  | 
							1590959 | 
								 
								 | 
							
								SP1-QR24
								 Shield plate Ø 74 mm, aluminium  | 
							1590938 | 
								 
								 | 
							
								SP2-QR24
								 Shield plate Ø 74 mm, aluminiuim, with borehole for shaft feedthrough  | 
							1590939 | 
								 
								 | 
							
								SP3-QR24
								 Shield plate Ø 52 mm, aluminium  | 
							1590958 | 

