Product BL20-E-16UL
Photoelectric Sensor
Triangulation Sensor with Analog Output
Order number: 3063870Alternative order number : 63870
- Foreground and background suppression
- Operating range 50…150 mm
- Cable, 9 m, 5-pin
- Operating voltage 15…30 VDC
- analog voltage output 0…10 V
- Selectable output response of 4 ms (fast) and 64 ms (slow)

General data
| EAN | 662488638702 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 662 g |
Technical Data
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
RKC4T-70/TEL | 6628321 |

