Product RSSW45-PDP-TR
Bus Terminating Resistor
Order number: 6601590- M12 × 1 male, 4-pin, B-coded
- For use in PROFIBUS-DP applications
- Protection class: IP65, IP67, IP68 (screwed together)

General data
| EAN | 4047101000900 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85332900000 |
| Country of origin | DE |
| Weight | 17 g |
Technical Data
| Accessory type | Terminating resistor |
| Device type | Bus terminating resistor |
| Network protocol | PROFIBUS-DP |
| Connector A | Male, M12 × 1, Straight, B-coded |

